Publish your products
Silia, Tumbler wall-mounted
Silia, Tumbler wall-mounted
    Deante

    Silia, Tumbler wall-mounted

    The practical cup will help to take care of aesthetics and order in the bathroom. Usually, the most problematic is the place to store toothbrushes and toothpaste. After use, they are wet, so all closed spaces are not the best idea. On the other hand, the location of their looseness on the shelf or washbasin looks uniesthetically. Bathroom mug solves all these dilemmas. Universal, with a classic design, fits each style. For a toothbrush and toothpaste, but also for other trinkets. Wall mounting.
    Specification
    • Finish:  gold
      Surface type:  shine
      Material:  brass, glass
      Height [mm]:  162
      Width [mm]:  68
      Depth [mm]:  103
      capacity [l]:  0.2
      Mounting kit included:  Yes
    Technical specification
    • Unique ref.ADI_Z911
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-27
    • Edition number1
    Related
    • Material mainBrass
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City