Publish your products
Alpinia, Washbasin tap tall
Alpinia, Washbasin tap tall
Alpinia, Washbasin tap tall
Alpinia, Washbasin tap tall
    Deante

    Alpinia, Washbasin tap tall

    Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms. This is a high model.
    Specification
    • MIXER
      Finish: nero
      Mixer type: single-handle, mixer
      Installation method: standing
      Total mixer height [mm]: 320
      Flow class [l/min]: Z - 4-9 l/min
      Acoustic group [dB]: I (x ≤ 20)
       
      MIXER CARTRIDGE
      Ceramic cartridge size: 35 mm
       
      SPOUTS
      Spout type: still
      Mixer spout range [mm]: 165
      Material: brass
       
      AERATORS
      Aerator type: coin-slot
      Aerator size: M24
       
      CONNECTING HOSES
      Length [mm]: 600
      Installation thread: 3/8''
      Connection thread: M10

    Technical specification
    • Unique ref.BGA_N20K
    • TypeObject (single object)
    • Date of publishing2022-10-21
    • Edition number1
    Related
    • Material mainBrass
    Classification
    • BIMobject CategorySanitary - Taps & Mixers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City