Publish your products
Jasmin Plus, Shower cabin square 80x80 cm
Jasmin Plus, Shower cabin square 80x80 cm
Jasmin Plus, Shower cabin square 80x80 cm
    Deante

    Jasmin Plus, Shower cabin square 80x80 cm

    The shower cabin is made of high quality tempered glass. It is very resistant and elastic, providing maximum security of the whole family. Assembly parts are aesthetically finished according to the colors and styling of other elements from the series. The whole cabin is very spacious. A square shape that is ideally suited for installation or larger bathrooms. Size 80x80 cm.
    Specification
    • Finish:  chrome
      Shape:  square
      Width [mm]:  800
      Length [mm]:  800
      Height [mm]:  1900
      Glass finish:  transparent
      Glass thickness [mm]:  5
      Active cover:  Yes
      Side dimension [mm]:  795
      Adjustment range from [mm]:  -10
      Masking of assembly elements:  Yes
      Profiles levelling the curvature of the walls:  Yes
      Silent closing:  Yes
      Installation without shower tray possible:  Yes
      Detachable lower rollers:  Yes
    Technical specification
    • Unique ref.KTJ_042P
    • Product familySanitary
    • Product groupCabins
    • TypeObject (single object)
    • Date of publishing2022-04-26
    • Edition number1
    Related
    • Material mainGlass
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City