Publish your products
Kerria Plus, Shower wall / walk-in Kerria Plus system  - 40 cm
Deante

Kerria Plus, Shower wall / walk-in Kerria Plus system - 40 cm

A walk-in shower wall is a perfect complement to shower doors or a stand-alone solution for any modern bathroom. It can be mounted directly on the tiles or traditionally with a shower tray. Transparent tempered glass allows for any arrangement of the room and its optical enlargement. The entire structure is stiffened by an adjustable railing. The shower wall is also very easy to clean, thanks to the hydrophobic Active Cover coating. It facilitates the flow of water, which prevents stains from forming and prevents limescale deposits from forming. The element is 110 cm wide.
Specification
  • Finish:  chrome
    Width [mm]:  400
    Height [mm]:  2000
    Glass finish:  transparent
    Glass thickness [mm]:  6
    Active cover:  Yes
    Installation:  to be completed with KTS doors, to be completed with KTS walk-in, possibility of assembly with a fixed wall, possibility of assembly with a KTS movable panel
    Side dimension [mm]:  385
    Railing length [mm]:  1062
    Adjustment range from [mm]:  700
    Adjustment range up to [mm]:  1200
    Masking of assembly elements:  Yes
    Profiles levelling the curvature of the walls:  Yes
    Rails:  adjustable stiffening the cabin
    Tempered glass TOTAL WHITE:  Yes
    Installation without shower tray possible:  Yes

Technical specification
  • Unique ref.KTS_084P
  • Product familySanitary
  • Product groupCabins
  • TypeObject (single object)
  • Date of publishing2024-12-09
  • Edition number1
Related
  • Material mainGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Showers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City