Publish your products
Concealed shower set with mixer BOX
Deante

Concealed shower set with mixer BOX

The shower set concealed has all the necessary parts for shower equipment. High quality of used materials tested repeatedly under laboratory conditions ensures trouble-free. Modern design and elegant finish are eye-catching, and the concealed assembly enlarges optically space. The minimalist solution makes you gain a place for example on an additional shelf for cosmetics or hanger. As a result, you will make a whole room easier and faster.
Specification
  • MIXER
    Mixer type: Concealed BOX, mixer
    Installation method: concealed
    Flow class [l/min]: B ≤ 25.2 (19.9 - 25.2)
    Acoustic group [dB]: I (x ≤ 20)
    SPOUT
    Spout type: still
    Range of shower/ bath spout [mm]: 375
    SHOWER OVERHEAD
    Shape: square
    Material: steel 304
    Width [mm]: 300
    Length [mm]: 300
    thickness: 55
    Anti-calc: yes
    Number of functions: 1
    Stream type: rain
    Quick response time for turning the water on and off: yes
    HAND SHOWER
    Number of functions: 3
    Anti-calc: yes
    Stream type: rain, mist, mixed
    HOSE
    Length [mm]: 1500
    Braid type: not applicable
    Braid material: PVC
    Anti-twist: 1
    ANGLED HOSE CONNECTOR
    Connection type: for the hose with hand shower holder
    Shape: square
    Material: brass
    Connection thread: yes
    Concealed mounting: yes

Technical specification
  • Unique ref.BXYZNQAM
  • TypeObject (single object)
  • Date of publishing2024-12-09
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategorySanitary - Showers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit