Publish your products
Hiacynt, Acrylic bathtub back-to-wall/freestanding rectangular - 160 cm
Hiacynt, Acrylic bathtub back-to-wall/freestanding rectangular - 160 cm
Hiacynt, Acrylic bathtub back-to-wall/freestanding rectangular - 160 cm
Hiacynt, Acrylic bathtub back-to-wall/freestanding rectangular - 160 cm
Hiacynt, Acrylic bathtub back-to-wall/freestanding rectangular - 160 cm
Hiacynt, Acrylic bathtub back-to-wall/freestanding rectangular - 160 cm
    Deante

    Hiacynt, Acrylic bathtub back-to-wall/freestanding rectangular - 160 cm

    Acrylic bathtub was made of high-class acrylic, which preserves all parameters, including color and gloss. Durable material and careful finish translate into durability and extremely elegant appearance. You can easily change the ordinary bathroom into a luxury bathing room. The universal design gives you the ability to set both by the wall, in the corner, but also in a free-standing version. A classic rectangular shape perfectly complements Scandinavian and modern interiors. The product has 160 cm long.
    Specification
    • Finish:  white
      Material:  acrylic
      Width [mm]:  750
      Length [mm]:  1600
      Height [mm]:  580
      Depth [mm]:  450
      capacity [l]:  210
      Weight with water [kg]:  257
      Weight without water [kg[:  47
      Installation method:  wall-mounted, freestanding
      built-in overflow:  Yes
      Siphon included:  Yes
    Technical specification
    • Unique ref.KDH_016W
    • Product familySanitary
    • Product groupBathtubs
    • TypeObject (single object)
    • Date of publishing2022-04-26
    • Edition number1
    Related
    • Material mainAcrylic
    Classification
    • BIMobject CategorySanitary - Bath & Spas

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit