This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Cynia Cascada concealed shower set

Unique ref.: nac_09bp
Brand: Deante
Product family: Sanitary
Product group: Accessories
Date of publishing: 2018-11-13
Edition number: 1
Type: Object (single object)
Download (10)
  • 1-function hand shower
  • 1500 mm extensible steel shower hose
  • 325 mm shower arm
  • mixer with diverter, 35mm cartridge
  • round steel overhead shower with a diameter of 300 mm
  • shower hose angle connection integrated with hand shower holder

  • Mixer type: flush-mounted
  • Connecion thread: 1/2 "


Material main: Steel
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Sanitary - Showers
IFC classification: Sanitary Terminal
Uniclass 2015 Code: Pr_40_20_87_76
Uniclass 2015 Description: Shower heads
OmniClass Number: 23-31 17 19
OmniClass Title: Shower Head Fixtures
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Sanitary - Showers

Name Value
Colour chrome
Length 1500 mm
Material chrome ; steel
Number Of Showerheads 2

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 1500 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour chrome
Material chrome ; steel

BIMobject®