Publish your products
Concealed shower set with bath spout
Deante

Concealed shower set with bath spout

Specification
  • MIXER
    Mixer type: mixer, two-handle
    Installation method: concealed
    Flow class [l/min]: S - 15.1-19.8 l/min
    Acoustic group [dB]: I (x ≤ 20)
    SPOUT
    Spout type: still
    aerator: yes
    HAND SHOWER
    Number of functions: 1
    Anti-calc: yes
    Stream type: rain
    HOSE
    Length [mm]: 1500
    Braid type: double braided
    Braid material: stainless steel
    Anti-twist: 2
    ANGLED HOSE CONNECTOR
    Connection type: for the hose with hand shower holder
    Shape: round
    Material: brass
    Connection thread: yes
    Concealed mounting: yes

Technical specification
  • Unique ref.NAC_M9TQ
  • Product familySanitary
  • Product groupFausets
  • TypeObject (single object)
  • Date of publishing2024-12-09
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Showers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit