Publish your products
Vital, Wall-mounted grab bar - 45 cm
Vital, Wall-mounted grab bar - 45 cm
    Deante

    Vital, Wall-mounted grab bar - 45 cm

    The wall bracket was originally intended for older or disabled people to facilitate the use of the bathroom. With time, it turned out that it is useful for all household members, they love him both children and adults. It provides convenience and safety on wet and slippery surfaces. Its maximum lifting capacity is 150 kg. The ergonomic surface facilitates a certain grip, and aesthetic finish is decorated with a bathroom. The width of the handle is 45 cm.
    Specification
    • Finish:  steel
      Surface type:  brushed
      Material:  steel 304
      Height [mm]:  80
      Width [mm]:  530
      Depth [mm]:  117
      Load [kg]:  150
    Technical specification
    • Unique ref.NIV_041B
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-05-04
    • Edition number1
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit