Publish your products
Steampunk - Faux Tin Ceiling Tile - #225

Steampunk - Faux Tin Ceiling Tile - #225

Steampunk 225 – Decorative PVC Ceiling & Wall Panel

Steampunk 225 is a decorative PVC panel built around an industrial-inspired arrangement of circular and geometric forms. Interlocking circles, squares and mechanical motifs reference the appearance of gears, wheels and early machine components, creating a distinctive patterned surface with a strong graphic character.

The design is organized within a 24 in. repeat, allowing the mechanical geometry to continue consistently from panel to panel across larger installations. With an 8 mm (0.31 in.) relief, the raised forms create visible texture and shadow while maintaining a moderate profile against the ceiling or wall surface.

Steampunk can be used as a full ceiling treatment, a defined feature area or a decorative wall installation. Its combination of industrial references and ornamental detailing makes it particularly suited to hospitality, restaurants, bars, retail environments, entertainment spaces and other interiors where the surface treatment is intended to contribute to the overall design concept.

The panel is available for direct glue-up installation as well as compatible suspended ceiling systems, with configurations for both 24 x 24 in. and 24 x 48 in. layouts.

Manufactured from lightweight PVC, Steampunk provides a metal-inspired appearance without the weight, corrosion or metallic acoustic characteristics associated with traditional tin. Panels can be trimmed with scissors on site for perimeter conditions and adjustments around fixtures.

Product Details

  • Material: PVC
  • Panel configurations: 24 x 24 in. and 24 x 48 in.
  • Pattern repeat: 24 in.
  • Design depth: 8 mm (0.31 in.)
  • Design character: Industrial-inspired circles, squares and mechanical geometry
  • Applications: Ceilings, feature areas and decorative wall surfaces
  • Installation: Direct glue-up or suspended/drop-in ceiling grid
  • Available in multiple finishes
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative metal-inspired appearance

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 225-25 Steampunk
    Product Type: Decorative Ceiling & Wall Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 24 in.
    Relief Depth: 8 mm (0.31 in.)
    Panel Weight: 6–12 oz.
    Design Style: Traditional / Industrial-Inspired
    Design Character: Interlocking circles, squares and mechanical-inspired geometry
    Paintable: Yes; compatible with water-based paints
    Installation Methods: Direct glue-up or suspended/drop-in ceiling grid
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Suspended Ceiling Compatibility: Suitable for compatible grid ceiling systems
    Narrow Grid Compatibility: 9/16 in. narrow-grid configuration available
    Applications: Ceilings, feature areas and decorative wall surfaces
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up accessories and grid covers available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.steampunk-faux-tin-ceiling-tile-225
  • Product familyCeiling Tiles
  • Product groupVintage Retro Style Ceiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States