Publish your products
2456EP 
SECURITHERM EP pressure-balancing mixer
2456EP 
SECURITHERM EP pressure-balancing mixer
    DELABIE
    Archived

    2456EP SECURITHERM EP pressure-balancing mixer

    -
    Technical specification
    • Unique ref.2456EP
    • Product familySanitary
    • Product groupBasin mixer
    • TypeObject (single object)
    • Date of publishing2021-06-24
    • Edition number1
    • Height (mm)174
    • Width (mm)215
    • Depth (mm)243
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1605
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 19 15
    • OmniClass TitlePressure Balanced Faucet Mixing Valves
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit