Publish your products
2510L Mechanical mixer for sinks or troughs
DELABIE

2510L Mechanical mixer for sinks or troughs

Deck-mounted mechanical sink mixer. Single hole mechanical mixer with swivelling spout H. 155mm L. 230mm fitted with hygienic flow straightener. Spout suitable for fitting a BIOFIL point-of-use filter. Ø 40mm standard ceramic cartridge with pre-set maximum temperature limiter. Body and spout with smooth interiors. Body and spout made from chrome-plated brass. Hygiene control lever L. 200mm. Flow rate set at 9 lpm at 3 bar. Supplied with PEX flexibles F3/8". Fixing reinforced via 2 stainless steel rods. Mechanical mixer ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Single hole mixer suitable for people with reduced mobility. 30-year warranty.
Technical specification
  • Unique ref.2510L
  • Product familySanitary
  • Product groupSink mixer
  • TypeObject (single object)
  • Date of publishing2023-09-14
  • Edition number1
  • Height (mm)303
  • Width (mm)50
  • Depth (mm)279
Related
  • Material mainBrass
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)1.7
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011328
  • ETIM NameWashbasin mixing tap
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 43 39
  • CSI MasterFormat 2014 TitleHealthcare Faucets
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Bosnia and Herzegovina
Botswana
Chile
New Zealand
Cuba
Bhutan
Bulgaria
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Croatia
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Cyprus
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Czech Republic
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Denmark
Chad
Guyana
Haiti
India
Estonia
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Finland
Democratic Republic of the Congo
Peru
Jamaica
Iran
France
Djibouti
Suriname
Mexico
Iraq
Greece
Egypt
Uruguay
Nicaragua
Israel
Hungary
Equatorial Guinea
Venezuela
Panama
Japan
Iceland
Eritrea
Puerto Rico
Jordan
Ireland
Eswatini
The Bahamas
Kazakhstan
Italy
Ethiopia
Trinidad and Tobago
Kuwait
Latvia
Gabon
United States
Kyrgyzstan
Lithuania
Ghana
Laos
Moldova
Guinea
Lebanon
Montenegro
Guinea-Bissau
Malaysia
Netherlands
Kenya
Mongolia
North Macedonia
Lesotho
Myanmar (Burma)
Norway
Liberia
Nepal
Poland
Libya
North Korea
Portugal
Madagascar
Oman
Romania
Malawi
Pakistan
Russia
Mali
Palestine
Serbia
Mauritania
Philippines
Slovakia
Morocco
Qatar
Slovenia
Mozambique
Saudi Arabia
Spain
Namibia
South Korea
Svalbard and Jan Mayen
Niger
Sri Lanka
Sweden
Nigeria
Syria
Switzerland
Republic of the Congo
Taiwan
Ukraine
Rwanda
Tajikistan
United Kingdom
Senegal
Thailand
Sierra Leone
Türkiye
Somalia
Turkmenistan
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit