Publish your products
510420 Lift-up Comfort shower seat
DELABIE

510420 Lift-up Comfort shower seat

HR Comfort lift-up shower seat. Wall-mounted lift-up shower seat for fixed installation. Shower seat for disabled people or for people with reduced mobility. Large model. Anti-bacterial treatment on the seat: optimal protection against bacterial development and mould. Retained in upright position. Slowed down descent. Suitable for intensive use in public places or the healthcare sector. Removable solid seat made from high strength polymer. Uniform non-porous surface for easy maintenance and hygiene. Good resistance to chemical products (Betadine®) and cleaning. Anti-UV treatment. Warm to the touch. Bacteriostatic 304 stainless steel structure Ø 32mm. UltraPolish bright polished finish. Concealed fixings secured to wall by a 304 stainless steel plate, 4mm thick. Supplied with stainless steel screws for concrete walls. Dimensions: 506 x 420 x 138mm. Folded dimensions: 95 x 540mm. Tested to over 200kg. Maximum recommended user weight: 135kg. Lift-up shower seat with 30-year warranty. CE marked.
Technical specification
  • Unique ref.510420
  • Product familySanitary
  • Product groupShower seat
  • TypeObject (single object)
  • Date of publishing2017-05-01
  • Edition number1
Related
  • Material mainPolymer
  • Material secondaryStainless steel
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_50_51_75
  • Uniclass 2015 DescriptionSanitary seats
  • OmniClass Number23-31 17 23
  • OmniClass TitleShower Seats

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe