Publish your products
G6679 Wall-mounted twin hole mixer - 30 lpm
DELABIE
Archived

G6679 Wall-mounted twin hole mixer - 30 lpm

Wall-mounted twin hole mixer with telescopic, swivelling spout Ø 22mm L. 200 - 290mm. Star-shaped flow straightener. Water-free, guided valve heads with control knobs. Flow rate 30 lpm at 3 bar. Chrome-plated brass body and spout. Mixer can be installed with the spout above or below. Wall connectors not included. 30-year warranty.
Technical specification
  • Unique ref.G6679
  • Product familySanitary
  • Product groupSink mixer
  • TypeObject (single object)
  • Date of publishing2021-07-13
  • Edition number1
  • Height (mm)188
  • Width (mm)194
  • Depth (mm)287
Related
  • Material mainBrass
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)1542
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code41 14 33
  • CSI MasterFormat 2014 TitleMixers
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit