Publish your products
Bamse Swing Gate
Bamse Swing Gate
    Demex AB

    Bamse Swing Gate

    Bamse Residential Swing Gates are available in a wide range of configurations to suit various entrance requirements. Standard heights are 0.8 m, 1.0 m, 1.2 m, and 1.5 m. Single-leaf gates are available with widths up to 2 metres, while double-leaf gates can provide openings of up to 4 metres. A combination of one 2 m leaf and one 1 m leaf creates a 3 m opening, while a single 1 m leaf configuration is also available for narrower access points. Demex can also manufacture Bamse Residential Gates to suit specific project requirements, including larger custom openings where needed.
    Specification
    • Bamse Residential Gates are manufactured with a 40 × 40 mm square steel frame.

      As standard, the gates are supplied with crimped mesh infill, but can also be delivered with alternative infill options such as Viking Basic or Viking Guard profiles.

      The gates are equipped as standard with a lift latch locking system, which can be upgraded to more advanced and higher-security locking solutions upon request.

    Technical specification
    • Unique ref.Bamse-Swing-Gate
    • Product familyGates
    • Product groupSwing gate
    • TypeObject (single object)
    • Date of publishing2026-07-07
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Gates

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City