Publish your products
Section Barrier Ø48 with Mid Rail 1000x1000 / 1000x2000
Section Barrier Ø48 with Mid Rail 1000x1000 / 1000x2000
    Demex AB

    Section Barrier Ø48 with Mid Rail 1000x1000 / 1000x2000

    Demex section barrier in hot-dip galvanised steel. A Ø48.3 × 2 mm hoop with rounded top corners and an extra horizontal mid rail 600 mm above ground, giving higher stability and better protection against penetration and impact than a plain hoop barrier.

    For warehouses, industrial areas, car parks and other places with traffic or machinery. Available in two widths: 1000 mm (art. no. SR14001) and 2000 mm (art. no. SR14002). Height 1000 mm above ground, cast 400 mm into the ground. Also available painted in RAL colours.

    Manufacturer: Demex AB, Sweden. www.demex.se, sales@demex.se, +46 371-335 40.

    Specification
      • Widths: 1000 mm (SR14001) and 2000 mm (SR14002)
      • Height above ground: 1000 mm
      • Total length incl. embedment: 1400 mm
      • Tube: Ø48.3 × 2 mm, bend radius approx. 97 mm
      • Mid rail: Ø48.3 × 2 mm, 600 mm above ground
      • Finish: hot-dip galvanised (EN ISO 1461)
      • Installation: cast in concrete, 400 mm
      • Weight: approx. 10 kg (1000) / 15 kg (2000)
      • BIM: IFC4 (IfcRailing, GUARDRAIL), one file per width
    Technical specification
    • Unique ref.section-barrier-o48-with-mid-rail-1000x1000-1000x2000
    • Product familyRailings
    • Product groupGuard rail
    • TypeObject (single object)
    • Date of publishing2026-11-19
    • Edition number1
    • Height (mm)1400
    • Width (mm)2000
    • Depth (mm)48
    Related
    • Material mainGalvanized steel
    • Weight Net (Kg)15
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City