Publish your products
Viking Guard Fencing System
Viking Guard Fencing System
    Demex AB

    Viking Guard Fencing System

    The importance of secure perimeter protection has increased in recent years alongside the rise in break-ins. The Viking Guard fencing system is designed for those who require more than standard wire mesh fencing and are looking for a higher level of security combined with a professional appearance. Viking Guard panels are the strongest of the three Demex panel systems: Viking Basic, Viking Safe, and Viking Guard. The system is engineered to provide enhanced protection across a wide range of applications. Thanks to its post system, which is extremely easy to install even on uneven terrain, Viking Guard is well suited for demanding environments. The panels can be installed either continuously or fixed directly to the posts, offering flexibility in design and construction. Viking Guard is particularly suitable for installations with high requirements for both security and aesthetics, making it a popular choice for industrial sites and public facilities. The system is available in virtually all heights and consists of spot-welded mesh panels, posts, and fixing components. It can also be complemented with matching gate systems featuring the same mesh infill.
    Specification
    • VIKING GUARD PANELS Vertical wire: ø 6 mm Horizontal wire: ø 8 mm (double) Mesh size: 50/200 or 100/200mm Panel length: 2,510mm Panel height: 630 to 2,430 mm (additional heights on request) VIKING GUARD FENCING POSTS Viking Speed posts Viking Alfa posts Viking Beta posts LONG SERVICE LIFE Panels and posts are GALV-FE hot-dip galvanised as desired according to DIN EN ISO 1461 – this guarantees longer service life – or subsequently get a high-grade Z-LACK powder coating. Mechanical pre-treatment is conducted in connection with galvanising to produce an optimal surface. Priming with epoxy powder guarantees better adhesion and optimum service life of the coating. Z-LACK powder coating with polyester gives optimum rounding to the weather protection.
    Technical specification
    • Unique ref.Viking-Guard
    • Product familyFence
    • Product groupPanel fence
    • TypeObject (single object)
    • Date of publishing2026-07-07
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit