Publish your products
Downtown Rack
Downtown Rack
Downtown Rack
Downtown Rack
    Dero

    Downtown Rack

    Security Is So Square

    The Downtown Rack uses thick, square-tube construction that can't be cut with a pipe cutter. The extended width of the Downtown Rack makes for easy bike parking by giving the bike full support and multiple locking points for a u-style bike lock.

    Break-a-way nuts or concrete spike anti-theft hardware options are included with the Downtown Rack.

    Parks two bikes.

    Specification
    • Materials:

      • 2” x 2” x .188” square tube - mild steel
      • 2” x 2” x .120” square tube - stainless steel

      Finishes: Hot dipped galvanized, powder coat or 304 grade stainless steel

      Mount Options: Surface mount, in-ground or rail mount

      Lean bars also available

    Technical specification
    • Unique ref.dero-downtown-rack
    • Product familyBicycle Racks
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2015-12-01
    • Edition number1
    • Height (inches)36
    • Width (inches)30
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.2 out of 5 stars 4.2 (10)
    3.7 out of 5 stars 3.7 (6)
    4.5 out of 5 stars 4.5 (6)