Publish your products
Fixit® Plus
Fixit® Plus
    Dero

    Fixit® Plus

    The Fixit Plus includes all the tools necessary to perform basic bike repairs and maintenance, from changing a flat to adjusting brakes and derailleurs. The special, Dero-designed tools are securely attached to the stand with stainless steel cables and tamper-proof fasteners. Hanging the bike from the hanger arms allows the pedals and wheels to spin freely while making adjustments. Add a second set of hanger arms for double sided access to the tools!

    Add your choice of an Air Kit bike pump (sold separately) to keep your cyclists' tires topped up and ready to roll.

    Patents D680,914 S1 and US 9,498,880 B2. Additional patent pending.

    Specification
    • GUIDE SPECIFICATIONS FOR THE DERO FIXIT

      SECTION 02871 or 129313
      BIKE RACKS

      These specifications were current at the time of publication but are subject to change at any time without notice. Please confirm the accuracy of these specifications with the manufacturer and/or distributor prior to installation.

      PART 1 GENERAL

      1.1 Summary

      1. This section includes specifications for the Fixit.

      1.2 Quality Assurance

      1. Installer Qualifications: An experienced installer who has completed installation of bicycle racks similar in material, design, and extent to that indicated for this project and whose work has resulted in construction with a record of successful in-service performance.
      2. Manufacturer Qualifications: A firm experienced in manufacturing bicycle racks similar to those required for this project and with a record of successful in-service performance.
      3. Source Limitations: Obtain each color, finish, shape and type of bicycle rack from a single source with resources to provide components of consistent quality in appearance and physical properties.
      4. Product Options: Drawings indicate size, shape and dimensional requirements of bicycle racks and are based on the specific system indicated.

      1.3 Submittals

      1. Product Data: Include physical characteristics such as shape, dimensions, bicycle parking capacity and finish for each bicycle rack.
      2. Shop Drawings: Show installation details for each bicycle rack.
      3. Samples for Verification: Submit finish samples for review and verification.
      4. Maintenance Data: For each bicycle rack.
      1. 1. Include recommended methods for repairing damage to the finish.

      1.4 Delivery, Storage and Handling

      1. Upon delivery, before signing for shipment, inspect for any damages and notate on the B.O.L.
      2. Store bicycle racks in original undamaged packages and containers until ready for installation
      3. Handle bicycle racks with sufficient care to prevent any scratches or damage to the finish.
      1. 1.5 Warranty
      1. A. Bicycle racks carry a one year manufacturer’s limited warranty against defects in materials and workmanship. The one year warranty period begins the date the product is shipped from the manufacturer.
      1. B. The air pump for the Dero Air Kit and Dero Fixit Rack have limited operating temperatures ranges: Air Kit Prime and 4: -30F to 120F

      PART 2 PRODUCTS

      2.1 Acceptable Manufacturers

      Provide bicycle racks manufactured by DERO BIKE RACK CO., 5522 Lakeland Ave. N.

      Crystal, MN 55429. Phone: 1-888-337-6729. Fax: 612-331-2731. Website: www.dero.com

      2.2 Materials

      1. Main body: 6 x 12g. tube.
      2. Bike Hanger: 1” solid round bar.
      3. Foot: 10” dia. x .25” plate.
      4. Tool tethers: 3/16” stainless steel cable.
      5. Manual air pump.
      6. Hand tools:
      1. 1. Philips and flat head screwdrivers
      1. 2. 2.5, 3, 4, 5, 6, 8mm Allen wrenches
      1. 3. T25 Torx wrench
      1. 4. 32mm headset wrench
      1. 5. 15mm pedal wrench
      1. 6. 8, 9, 10, 11mm box wrenches
      1. 7. Tire levers

      2.3 Finishes

      1. A. A hot-dipped galvanized finish performed after fabrication is standard.
      2. B. Over 250 high quality TGIC powder-coated colors are available from Dero Bike Rack Co.
        1. 1. A TGIC powdercoat finish is available.
        2. 2. For powder coated/ painted racks, the following specifications are required: Part is prepared for painting with hard sandblasting. An epoxy primer is electrostatically applied. A final TGIC, UV resistant polyester powder coat is applied. Final coating mil thickness shall be no less than 6 mils.
      3. A TGIC powdercoat may be added over hot-dipped galvanized finishes.

      2.4 Fixit

      1. Space Use
      1. 1. The Fixit can accommodate one bake at a time and will use approximately the amount of space listed in the installation diagrams.
      1. 2. To ensure that the Fixit is convenient and safe for bicyclists, use these minimum space use configurations when installing the Fixit next to a wall or street.
      1. Setbacks
      1. 1. Wall Setback: The back of the Fixit should be at least 12” from a wall. Both sides of the Fixit should be 36” from either wall.
      1. 2. No part of the Fixit should protrude onto a walkway, bike lane, or common area.
      1. 3. Street Setback: For Fixits running parallel to the street, a 96" setback is recommended. For Fixits installed perpendicular to the street, a 60" setback is the minimum.
      1. 4. The foot-mounted Fixit has one 10” dia. x .25” plate that is installed onto a concrete base with 4 masonry anchors. 3/8" anchors are the standard anchor shipped with this rack.

      PART 3 EXECUTION

      3.1 Installation

      1. It is the responsibility of the installer to ensure that all base materials into which the rack will be installed can support the rack and will not be damaged by any required installation procedures.

      3.2 Ordering Information

      1. When ordering or specifying this rack, make sure the product type, pump type, finish and fastener type (if applicable) are included. Contact your Dero representative for a current price list or to place an order.

      3.3 Included with every Bike Rack

      1. Included in the price is a hot-dipped galvanized finish. The foot-mounted Fixit includes 4 wedge anchors or concrete spikes.

      3.4 Freight

      Call 1-888-337-6729 for freight quotes.

    Technical specification
    • Unique ref.fixit-plus
    • Product familyPublic Bike Repair
    • Product groupFixit
    • TypeObject (single object)
    • Date of publishing2023-02-06
    • Edition number1
    • Height (inches)56
    • Width (inches)6
    • Depth (inches)6
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11
    • OmniClass TitleBicycle Racks and Shelters

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.2 out of 5 stars 4.2 (10)
    3.7 out of 5 stars 3.7 (6)
    4.5 out of 5 stars 4.5 (6)