Publish your products
Veloport
Veloport
Veloport
Veloport
Veloport
    Dero

    Veloport

    The graceful lines and modern laser cut design makes the Veloport™ stand out while still offering the security and durability you need in your long-term bike parking. Each bay of this all-metal, modular bike locker parks one bicycle on a lockable tray that helps guide the bike into the port.

    Specification
    • Materials:

      • Frame: 2” x 14g square tube
      • Back and side panels: 18g plate
      • Door: 12g aluminum plate 

      Finishes: 

      • Frame: Hot dipped galvanized
      • Panels and door: Powder coat
    Technical specification
    • Unique ref.veloport
    • Product familyBicycle Racks
    • Product groupLockers
    • TypeObject (single object)
    • Date of publishing2021-05-21
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodeSL_90_10_77
    • Uniclass 2015 DescriptionShelters
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 13
    • OmniClass TitleBicycle Shelters

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.2 out of 5 stars 4.2 (10)
    3.7 out of 5 stars 3.7 (6)
    4.5 out of 5 stars 4.5 (6)