We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Manual Passage Gate

Unique ref.: dsi-007
Brand: Designed Security, Inc.
Product family: Turnstiles
Product group: Full Height Turnstile
Date of publishing: 2017-02-08
Edition number: 1
Type: Object (single object)
Download (3)

The DS336 High Security Manual Passage Gate Series is truly custom. Available in mesh, bars or both, it can be ordered in stainless steel, powder-coated or galvanized to match any of our full height turnstiles. Standard width for passage gates is 36”, customized widths are available.


Click here to read Certification of Compliance of Designed Security, Inc. Products to the Buy American Act.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Landscaping - Gates
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Landscaping - Gates

Name Value
Power 110-240 VAC (2amp-1amp)50-60 Hz

Designed Security, Inc.

Properties

Name Value
Throughput 20 people per minute per lane
Dimensions 43" W x 91" H
Barrier Dimensions 84" high x 36" wide
Passage Configuration Card-in/Free-exit | Card-in/Card-out
Mounting Direct mounting to finished floor
Finish Galvanized carbon steel |Polyester enamel | 304 stainless steel
Bollard Dimensions N/A
Visual and Audible Annunciation Passageway status indicator, optional
Common Applications Perimeter fence lines, Rear and side entrances to Buildings, Ports, Chemical and Energy plants, Parking garages
Warranty The DSI Optical Turnstile Product you have purchased is warranted to be free of defects in material and workmanship when properly installed, used and maintained according to instructions. DSI will, for a period of one (1) year from date of purchase, repair or replace any part which, upon our examination, proves to be defective under normal use. DSI/DETEX SHALL NOT BE LIABLE FOR ANY DIRECT, INCIDENTAL OR CONSEQUENTIAL LOSS OR DAMAGE ARISING OUT OF THE FAILURE OF THIS DEVICE.
US Ownership and Made in USA Yes

All BIM objects are real products from real manufacturers confirmed and approved