Publish your products
FLEUR DE KAOLIN - CHANDELIER 12
FLEUR DE KAOLIN - CHANDELIER 12
FLEUR DE KAOLIN - CHANDELIER 12
FLEUR DE KAOLIN - CHANDELIER 12
FLEUR DE KAOLIN - CHANDELIER 12
FLEUR DE KAOLIN - CHANDELIER 12
FLEUR DE KAOLIN - CHANDELIER 12
FLEUR DE KAOLIN - CHANDELIER 12

    FLEUR DE KAOLIN - CHANDELIER 12

    Inspired by the idea of wind chimes or rain sticks, the Fleur de Kaolin chandelier is a 100% French jewel. Poetic and refined, this pendant light with its vertical design brings a touch of preciousness to your home, and is ideal in a living room, hallway or above a table... Composed of 12 lampshades in three different sizes, made from the finest Limoges porcelain by Haviland (Infini pattern), complemented by brushed brass elements that extend the pendant like a mobile playing with the nobility of the materials. Twelve 3W LED bulbs are supplied with the luminaire. Also available with 6 and 18 modules, depending on your ceiling height.

    Specification
    • Design: DESIGNHEURE Studio

      Dimensions : Ø 60 x H. 160 cm / Ø 23.6’’ x H. 63.0’’
      Materials :
      Porcelain, brushed brass, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H 
      Bulb : G9 - 12 x Max 5 W - Included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Bulb : G9 - 12 x Max 5 W - Included
      Recommended type of bulb : LED bulb


    Technical specification
    • Unique ref.fleur-de-kaolin-chandelier-12
    • TypeObject (single object)
    • Date of publishing2025-06-18
    • Edition number1
    • Height (mm)1600
    • Width (mm)600
    • Depth (mm)600
    Related
    • Material mainPorcelain
    • Material secondaryBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)7
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City