Publish your products
FLEUR DE KAOLIN - WALL LAMP DUO MOYEN
FLEUR DE KAOLIN - WALL LAMP DUO MOYEN
FLEUR DE KAOLIN - WALL LAMP DUO MOYEN
FLEUR DE KAOLIN - WALL LAMP DUO MOYEN
FLEUR DE KAOLIN - WALL LAMP DUO MOYEN

    FLEUR DE KAOLIN - WALL LAMP DUO MOYEN

    Inspired by the idea of wind chimes or rain sticks, the Fleur de Kaolin pendant light is a 100% French jewel. Poetic and refined, this wall light with its vertical design adds a touch of preciousness to your home, and is ideal as a bedhead, in the living room or hallway. Composed of two medium-sized shades in fine Limoges porcelain made by Haviland (Infini pattern), complemented by brushed brass elements that extend the pendant like mobiles playing with the nobility of the materials. Two 3W LED bulbs are supplied with the luminaire. Also available in a Solo or Duo version with two sizes of lampshade.

    Specification
    • Design: DESIGNHEURE Studio

      Dimensions : L. 22,6 x l. 14 x H. 52,5 cm / L. 8.9’’ x l. 5.5’’ x H. 20.7’’
      Materials :
      Porcelain, brushed brass, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H 
      Bulb : G9 - 2 x Max 5 W - Included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Bulb : G9 - 2 x Max 5 W - Included
      Recommended type of bulb : LED bulb


    Technical specification
    • Unique ref.fleur-de-kaolin-wall-lamp-duo-moyen
    • TypeObject (single object)
    • Date of publishing2025-06-24
    • Edition number1
    • Height (mm)540
    • Width (mm)226
    • Depth (mm)140
    Related
    • Material mainPorcelain
    • Material secondaryBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1.2
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit