Publish your products
KIMONO - CHANDELIER 7 MIXED
KIMONO - CHANDELIER 7 MIXED

    KIMONO - CHANDELIER 7 MIXED

    Inspired by the traditional Japanese style of dress, the Mixed Kimono Chandelier will bring a unique aesthetic to your home. Each module is made up of four sets of shades in coloured linen fabric. Hiding and revealing light at the same time, this chandelier is ideal for illuminating a living room, bedroom or relaxation area! Available in two sizes and three standard lampshade colours, these chandeliers come with 3, 5 or 7 mixed shades, bringing light into your interiors, soothing you into an elegant, harmonious atmosphere.

    Specification

    • Design: Jette Scheib

      3 Standard finishes available / Custom made colors possible

      Dimensions : Ø 250 x H. 250 cm / Ø 98.4’’ x H. 98.4’’
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H
      Socket : 7 x E27
      Bulb : 7 x Max 25 W équiv. 150 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : 7 x E26
      Bulb : 7 x Max 25 W équiv. 150 W - Not included
      Recommended type of bulb : LED bulb

    Technical specification
    • Unique ref.kimono-chandelier-7-mixed
    • TypeObject (single object)
    • Date of publishing2025-02-26
    • Edition number1
    • Height (mm)2500
    • Width (mm)2500
    • Depth (mm)2500
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)11.7
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City