Publish your products
TWIGGY - CHANDELIER 18
TWIGGY - CHANDELIER 18
TWIGGY - CHANDELIER 18
TWIGGY - CHANDELIER 18
TWIGGY - CHANDELIER 18
TWIGGY - CHANDELIER 18

    TWIGGY - CHANDELIER 18

    These chandeliers are a real asset when it comes to giving a space a strong visual identity and enhancing a high ceiling. They fit perfectly in an entrance hall, reception room or stairwell. With their graphic compositions on several levels, these Twiggy chandeliers add uniqueness and rhythm to spaces.

    Specification
    • Design: Part de rêve

      4 Standard finishes available / Custom made colors possible

      Dimensions : Ø 88 cm x H. 230 cm / Ø 28.3” x H. 59.1”
      Materials :
      Fabric, textured painted steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E27
      Bulb : 18 x Max 15 W LED équiv. 100 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 70 mm x H. Max120mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 18 X Max 15 W LED - Not included
      Recommended type of bulb : LED bulb - Ø Max 2.7’’ x H. Max 4.7’’

    Technical specification
    • Unique ref.twiggy-chandelier-18
    • TypeObject (single object)
    • Date of publishing2025-01-27
    • Edition number1
    • Height (mm)2300
    • Width (mm)880
    • Depth (mm)880
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)36
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City