Publish your products
Sorrento Mesh Railing
Sorrento Mesh Railing
Sorrento Mesh Railing
Sorrento Mesh Railing

    Sorrento Mesh Railing

    Sorrento Mesh Railing by Westbury combines modern style with everyday simplicity—perfect for enhancing residential outdoor spaces. Pre-assembled in 4-, 5-, and 6-foot sections, and available in 36″ or 42″ heights, it makes installation quick and easy. Choose from 12 standard DSI colors, or mix and match rail and mesh infill colors through special orders for a custom look. Highlight the sleek stainless steel mesh with a Clear Powder Coated finish, available in 2-3/8″ or 3-5/8″ openings for a blend of safety and style.

    KEY FEATURES

    • Assembled Level Sections available in 4′, 5′, and 6′
    • We suggest Tuscany or VertiCable Stair Sections to accent Sorrento Railing
    • Assembled Sections include:
      • Assembled Section (Top Rail, Bottom Rail, Top and Bottom Gaskets, and Mesh End Covers)
      • Wall Mounts (4)
      • End Cover Brackets (4)
    • Mesh and Rails available in DSI’s 12 Standard Powder Coated Colors
    • Option of a clear Powder Coating on Mesh infill to highlight stainless steel look
    • Matching Adjustable Gates
    • Lifetime limited warranty


      Specification
      • Railing Heights:36", 42"
        Straight Section Lengths:4', 5', 6'
        Stair Rail Lengths:N/A – We suggest Tuscany or VertiCable stair sections with the Sorrento Railing
        Top Rail:1-3/4"W x 1-3/8"H (.085")
        Bottom Rail:1-3/4"W x 1-1/4"H (.085")
        Infill:2-3/8” Stainless Steel Mesh (C60)
        3-5/8” Stainless Steel Mesh (C61)
      Technical specification
      • Unique ref.Sorrento-mesh-railing
      • Product familyRailing
      • Product groupMesh Railing
      • TypeObject (single object)
      • Date of publishing2026-01-30
      • Edition number1
      Related
      • Material mainStainless steel
      Classification
      • BIMobject CategoryConstruction - Railing
      • IFC classificationRailing
      • CSI MasterFormat 2014 Code05 52 00
      • CSI MasterFormat 2014 TitleMetal Railings
      • OmniClass Number23-17 25 11 11 17
      • OmniClass TitleRailing

      Region availability

      North America
      United States