Publish your products
LADENNA
DITON

LADENNA

Terraced circular cinder blocks LADENNA is a must have for every garden that requires solidification of a slope while also preserving the vegetation. These cinder blocks are hollow, which enables everybody to plant something inside and thus create an utterly natural garden or yard. These turf cinder blocks LADENNA by DITON can also be found useful with every landscaping project, such as decorative supporting walls or decorative partition walls.
Technical specification
  • Unique ref.ladenna
  • Product familySlope blocks
  • Product groupSlope blocks LADENNA
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)170
  • Width (mm)310
  • Depth (mm)330
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
  • Weight Net (Kg)16
Classification
  • BIMobject CategoryLandscaping - Fencing
  • IFC classificationWall
  • UNSPSC nameBlocks
  • UNSPSC code301315