Publish your products
STAIRS OAK TYPE 2
DITON

STAIRS OAK TYPE 2

DITON DUB is a unique product line of taller concrete edging with a perfect oak wood appearance. You would not guess that the staircase and both lower and taller edging is made out of concrete, not out of wood. The taller edging does not require polishing or any other wood treatment. The weathering effect does not reveal itself for years despite zero maintenance needed, plus concrete does not warp.
Technical specification
  • Unique ref.stairs_oak_type_2
  • Product familyWood Line
  • Product groupStairs OAK
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)150
  • Width (mm)350
  • Depth (mm)600
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
  • Weight Net (Kg)74
Classification
  • BIMobject CategoryBuilding Materials - Pavers & Stones
  • IFC classificationStair
  • UNSPSC nameStair parts
  • UNSPSC code30161908
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit