Publish your products
Door closer TS 92 XEA EN 1-4
Archived

Door closer TS 92 XEA EN 1-4

TS 92 XEA B/G EN 1-4 -

Designed especially for interior applications the DORMA TS92 features the unique Cam action technology and the award winning Contur design for enhanced aesthetics, making this closer an ideal choice for any interior project

[LIST]
Width 305 mm, Depth 50 mm, Height 65 mm

  • Especially for interior applications
  • Door widths up to 1100 mm
  • Power Adjustable
  • Easy installation
  • Quickly adjustable
  • For single and double leaf doors
  • Door closer systems for interior applications
  • Single-leaf doors, fire and smoke doors
  • Door leaf/transom mounting

[/LIST]

Specification
  • TS 92 XEA B/G EN 1-4, Surface mounted door closer for door leaf fixing pull side and transom fixing push side (Typ B) or door leaf fixing push side and transom fixing pull side (Typ G) non-handed, with second closing range (15°-0°), in XEA design
Technical specification
  • Unique ref.ts_92_xea_en_1-4
  • Product familyDoor Closer
  • Product groupCam Action Door Closer
  • TypeObject (single object)
  • Date of publishing2017-06-15
  • Edition number1
  • Height (mm)66.5
  • Width (mm)305
  • Depth (mm)55.5
Related
  • Material mainSteel
  • Material secondaryAluminium
  • Designed inGermany
  • Manufactured inSingapore
  • Weight Net (Kg)2
Classification
  • BIMobject CategoryDoors - Hardware
  • Uniclass 2015 CodePr_30_36_59_92
  • Uniclass 2015 DescriptionUncontrolled door closers
  • OmniClass Number23-17 19 11 19 11
  • OmniClass TitleDoor Closers