Publish your products
Horizontal Sliding Wall System FSW
Horizontal Sliding Wall System FSW
Horizontal Sliding Wall System FSW
Horizontal Sliding Wall System FSW
    dormakaba

    Horizontal Sliding Wall System FSW

    4.3 out of 5 stars4.3(7 reviews)
    • Horizontal sliding wall with single-point stainless steel fixings
    • Variants FSW-G, FSW-C and FSW-C plus. The door rails of the FSW-G are connected to one another at the top and bottom by hinges, and its panels are suspended at the end of the top rails. The closed wall transforms effortlessly into a compact parked stack when required - without the need for a separate stacking track.
    • Ideal for Shopfront, Balcony, Internal room partition
    • Different parking layouts available
    • Glass types Toughened safety glass 10/12 mm, Toughened laminated safety glass 12, 13.5 mm
    • Max. system height 3000 mm
    • Max. panel width 1200 mm.
    • Max. panel weight 70 kg (depends on type of panel)
    • Panel types Single action end panel, Double action end panel, Bedstop end panel, Sliding panel, Single action sliding panel (FSW-C plus)
    • Benefits: No need for a separate stacking track. FSW system are visually compatible with the HSW-G panels. Both system types can use the same track rail construction and can be effectively combined within a single frontage. Consequently, an FSW system can also be complemented through the addition of a free-standing HSW double-action or single-action end panel.
    dormakaba - www.dormakaba.com
    Technical specification
    • Unique ref.FSW_Sliding-Glass-Wall
    • Product familyDividing
    • Product groupMovable Glass Partitions
    • TypeObject (single object)
    • Date of publishing2020-02-12
    • Edition number1
    • Height (mm)3000
    • Width (mm)1100
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)80
    Classification
    • BIMobject CategoryDoors - Folding Doors

    Region availability

    North America
    Canada
    United States