Kit Includes: QWall-4 Backwalls and Neo-Angle SlimLine Base; Color: White.
Kit Size: 36 in. x 36 in. x 76 3/4 in. H; Glossy acrylic finish is scratch and stain resistant.
SlimLine Shower Base: Neo-Angle design for corner installation; Low profile threshold.
SlipGrip textured floor surface for slip-resistance and safety; Reinforced with fiberglass; Integrated tile flange for leak prevention.
Drain opening fits any standard 2 in. compression fitted drain (not included); cUPC certified; DreamLine not responsible for plumbing code compliance.
Base Installation: Direct to studs (Unfinished walls: Prior to backerboard, cement board, etc.).
Q-Wall Backwall: Panels can be glued to existing surfaces; 2 glass shelves for extra storage; Attractive tile pattern; Acrylic/ABS material.
As Featured on Amazon.com
Region availability
| North America |
|---|
United States |