Model Size: 36 in. D x 48 in. W x 2 3/4 in. H.
Base Type: Single Threshold (3-Wall Alcove).
Drain Location: Center (Centered on width only; See technical drawing for exact location); Color: White.
Installation: Direct to studs (Unfinished walls: Prior to backerboard, cement board, etc.).
SlipGrip floor surface offers slip-resistance for safety; Premium high gloss non-porous acrylic for easy maintenance and lasting beauty.
Durable construction eliminates any flexing of the base and allows for quick installation.
Drain opening fits standard 2 in. compression fitted drains (Drain not included).
cUPC certified; Professional installation is required.
As Featured on Amazon.com
Region availability
| North America |
|---|
United States |