Publish your products
Branch Piece D180 → 2 x D160
DUCO

Branch Piece D180 → 2 x D160

The Duco Branch Piece (D180 → 2 X D 160) has been developed for quick installation of the multi-zone valves on the DucoBox Energy Comfort (Plus) and DucoBox Energy Sky. Thanks to the well-thought-out design, the pressure is evenly distributed over both zones, improving the acoustics of the system. The connection pieces with joint allow the branch piece to be fitted to any type of DUCO ventilation system. The Multi-zone Valves can also be mounted airtight without additional material. Save time = save money!

Technical specification
  • Unique ref.branch-piece-d180-2-x-d160
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2025-07-18
  • Edition number1
  • Height (mm)380
  • Width (mm)365
  • Depth (mm)220
Related
  • Material mainExpanded Polypropylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.26
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC010186
  • ETIM NameT-Y-piece round air duct

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit