Publish your products
CO2 Boxsensor
DUCO

CO2 Boxsensor

Box sensors can be integrated in the DucoBox Silent (CO2

- or moisture measurement) and

the DucoBox Energy Premium (only moisture measurement)

Specification
  • Box sensors can be installed very easily and quickly in the ventilation unit and provide CO2 and/or moisture measurement in an air duct. They are wired directly to the printed circuit board. This means that no cabling for room sensors has to be provided. A DucoBox Silent Connect can contain a maximum of two box sensors – one CO2 Box sensor and/or one Moisture Box sensor – which can each be clicked separately into a specific duct opening or together in one duct opening of the DucoBox.

Technical specification
  • Unique ref.co2-boxsensor
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeSubcomponent
  • Date of publishing2022-03-16
  • Edition number1
  • Height (mm)110
  • Width (mm)45
  • Depth (mm)35
Related
  • Material mainPlastic
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.04
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationBuilding Element
  • ETIM CodeEG015820
  • ETIM NameElectric and pneumatic sensors

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit