Publish your products
CO2 Ruimtesensor
DUCO

CO2 Ruimtesensor

The CO2 Room sensor measures both the CO2 content (indoor climate indicator)

as the temperature in the living areas and thus controls the ventilation system.

Specification
  • A room sensor is a control switch with a built-in CO2 or humidity sensor. This type of sensor is only possible in 230 VAC and 24 VDC versions. The CO2 Room sensor measures both the CO2 content (a gauge for the indoor climate) and the temperature in the living areas and thus controls the Demand-Based Natural Ventilation System.

Technical specification
  • Unique ref.co2-sensor
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeSubcomponent
  • Date of publishing2022-03-16
  • Edition number1
  • Height (mm)55
  • Width (mm)83
  • Depth (mm)83
Related
  • Material mainPlastic
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.18
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationSwitching Device
  • ETIM CodeEG015820
  • ETIM NameElectric and pneumatic sensors

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit