Publish your products
Communication Print
DUCO

Communication Print

Communication Print (Silent Connect & Focus & Energy Premium + Comfort) ModBus App Duco

Specification
  • Commercial description (product) The Communication Print is an optional print that can be used within the DucoBox Silent Connect, DucoBox Focus*, DucoBox Energy and is standard provided in the DucoBox Eco. This print offers the possibility to have the Duco ventilation systems communicate via ModBus and/or Ethernet (for connection with the Duco Ventilation App). Thanks to ModBus integration, connection to a building management system is possible.

Technical specification
  • Unique ref.communication-print
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeSubcomponent
  • Date of publishing2022-03-16
  • Edition number1
  • Height (mm)73
  • Width (mm)25
  • Depth (mm)78
Related
  • Material mainFiber Glass
  • Material secondaryEpoxy
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.04
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015260
  • ETIM NamePressure increase/decrease
  • Uniclass 2015 CodeAc_15_15_95
  • Uniclass 2015 DescriptionVentilation and air conditioning systems surveying

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit