Publish your products
Duco RoofFan
DUCO

Duco RoofFan

The Duco RoofFan is the most energy-efficient

solution for high-rise buildings. In combination with the Intelli Air Valve or iAV

This pressure-controlled roof ventilator is the first completely demand-driven collective C system.

Specification
  • Looking for the ideal solution for collective ventilation in stacked construction? The Duco RoofFan is the most energy-efficient solution for high-rise buildings. In combination with the Intelli Air Valve or iAV, this pressure-controlled roof ventilator forms the first completely demand-driven collective C system. Achieving a jump on the Energy Index in the Housing Valuation System (WWS) has never been easier thanks to the Duco RoofFan and Intell Air Valve. The Duco RoofFan is a pressure-controlled roof fan with an exhaust capacity of up to 3000 m³/h at 150 Pa. The Duco RoofFan provides collective drainage within Duco's Demand Controlled Natural Ventilation Systems (VNV). The pressure control ensures a perfect distribution of the flow rates in stacked housing.

Technical specification
  • Unique ref.duco-rooffan
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeSubcomponent
  • Date of publishing2022-03-17
  • Edition number1
  • Height (mm)297
  • Width (mm)595
  • Depth (mm)580
Related
  • Material mainPlastic
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)10.15
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationFan
  • ETIM CodeEG015260
  • ETIM NamePressure increase/decrease
  • Uniclass 2015 CodePr_65_67_29_72
  • Uniclass 2015 DescriptionRoof mounted fans

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit