Publish your products
DucoBox Energy Comfort Plus D450
DUCO

DucoBox Energy Comfort Plus D450

DucoBox Energy Comfort Plus D450 is a balance ventilation unit with heat recovery.

DucoBox Energy Comfort Plus was developed with the aim of guaranteeing an even quieter operation.

Specification
  • Within the DucoBox Energy Comfort range, the left/right exchange happens 100% software controlled thanks to a patented principle of the double by-pass.

    The demand control of the DucoBox Energy Comfort Plus D450 results in an intelligent and energy efficient operation. Together with the smart demand control based on CO2 and humidity, the dynamic air distribution filters ensure exceptional efficiency within this compact unit.

    The compact and quick to install 2-zone dampers ensure the most energy-efficient result that can be achieved with system D. Add to this that the noise is reduced by at least 30% thanks to the zone control.


Technical specification
  • Unique ref.ducobox-energy-comfort-plus-d450
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeBuilding Material
  • Date of publishing2022-06-13
  • Edition number1
  • Height (mm)803
  • Width (mm)583
  • Depth (mm)760
Related
  • Material mainPowder coated steel
  • Material secondaryExpanded Polypropylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)46.7
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015220
  • ETIM NameHeat exchangers

Region availability

Europe
Belgium
Netherlands
United Kingdom