Publish your products
DucoBox Focus
DUCO

DucoBox Focus

The DucoBox Focus is a compact, durable and extremely energy-efficient extractor unit with an integrated control valve system that relies on CO2 and humidity measurements, developed for use in Duco’s Demand-driven Natural Ventilation Systems (DDNVS) and which extracts moist and/or stale air zonally as required and at the correct rate.

Specification
  • The DucoBox Focus uses just one PCB for both control and operating electronic systems. Simple design and an efficient DC motor ensure long service life.

Technical specification
  • Unique ref.ducobox-focus
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeBuilding Material
  • Date of publishing2022-03-16
  • Edition number1
  • Height (mm)480
  • Width (mm)194
  • Depth (mm)480
Related
  • Material mainPlastic
  • Material secondaryExpanded Polypropylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)4
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015260
  • ETIM NamePressure increase/decrease
  • Uniclass 2015 CodeAc_15_15_95
  • Uniclass 2015 DescriptionVentilation and air conditioning systems surveying

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit