Publish your products
DucoFlex Connection piece 45° D160/D160 (M/M)
DUCO

DucoFlex Connection piece 45° D160/D160 (M/M)

The connection piece 45° with joint D160 - D160 is used to make a quick and good connection in a 45° bend between ducts (extract or supply) with an inner diameter 160 mm and to a DucoBox with a connection D 160.

Technical specification
  • Unique ref.ducoflex-connection-piece-45-d160-d160-m-m
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2025-07-18
  • Edition number1
  • Height (mm)169
  • Width (mm)200
  • Depth (mm)200
Related
  • Material mainPolypropylene
  • Material secondaryElastomer
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.22
Classification
  • BIMobject CategoryHVAC - Ductwork
  • ETIM CodeEC010121
  • ETIM NameBend round air duct

Region availability

Europe
Belgium
Netherlands
United Kingdom