Publish your products
DucoFlex Silencer flexible D200 (M/F) L1000 mm
DUCO

DucoFlex Silencer flexible D200 (M/F) L1000 mm

The DucoFlex Silencer is a (semi-)flexible silencer composed of a flexible antibacterial inner duct (non-woven) and a polyester-laminated aluminium outer jacket. The space between the inner and outer jacket is filled with 25 mm sound absorbing material.

Technical specification
  • Unique ref.ducoflex-silencer-flexibel-d200-m-f
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2025-06-16
  • Edition number1
  • Height (mm)200
  • Width (mm)200
  • Depth (mm)1160
Related
  • Material mainLaminate
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)1.6
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEC011019
  • ETIM NameSound absorber, around air duct

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit