Publish your products
Reducer 125/80
DUCO

Reducer 125/80

The Reducer 125/80 is used to make a quick and good connection between ducts with an inner diameter of 80 mm and the DucoBoxes with a 125 mm connection.

Specification
  • Compatible with DucoBoxes with connection D125

    • Connections:

    - 1x D125 (F)

    - 1x D80 (M)

Technical specification
  • Unique ref.reducer-12580
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeBuilding Material
  • Date of publishing2023-02-13
  • Edition number1
  • Height (mm)60
  • Width (mm)130
  • Depth (mm)130
Related
  • Material mainPlastic
  • Material secondaryPolypropylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.06
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015560
  • ETIM NameAccessories for flue gases and air

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit