Publish your products
TopVent CK ZR (AK+)
DUCO

TopVent CK ZR (AK+)

Aesthetic window vent for compact transom mounting

TopVent CK SR is a self-regulating window vent that can be quickly and easily installed behind the exterior cavity wall, making the vent invisible from the outside. With an optional exterior cover, the grille can also be placed in plain sight (SkyVent CK SR (AK+)).

  • Optimal aesthetics thanks to "invisible" punching
  • Installation on any type of window (wood, aluminum, plastic or steel)
  • Upward airflow for a healthy and comfortable indoor environment
  • Acoustic attenuation up to 40 dB

Acoustic comfort

The window vent has the highest airtightness class and is available in 3 different variants.

Ranging from a standard vent without acoustic attenuation to an AK version for situations with light noise load or the AK+ for situations with a heavy noise load. The AK+ vent provides a maximum acoustic attenuation of 40 dB.

Combinable in terms of installation and installation height

The TopVent CK can be combined with other window vents in the TopVent range. A variant is available for any installation situation and any window type.

TopVent BE SR (AK+) for installation on top of the window frame

SkyVent BE SR (AK+) for installation on top of the window frame up to heights of 70 m

SkyVent CK SR (AK+) for compact transom mounting up to heights of 70 m


Specification
  • Self-regulating flap window ventilator PQ mm DUCO Ventilation & Sun Control - TopVent CK SR (AK+)

    Description

    The TopVent CK SR is a thermally insulated aluminium self-regulating flap window grille with self-regulating flap for the supply of fresh air in the living areas. The vent is equipped with a 15 mm flange for mounting in a recess. Optionally available in an acoustic version for situations with light (AK) and/or heavy noise exposure (AK+).

    The standard self-regulating flap ensures energy gain and a constant flow rate. The flap ensures that the ventilation volume remains the same in case of increasing wind, i.e. the increasing wind is smoothed out. The flap responds excellently at a pressure difference as low as 1 Pa, avoids draughts and limits energy loss and overventilation. The length of the operable flap kan be limited according to the desired or required flow rate.

    The inner grid with invisible perforation is easily removable, washable and insect repellent. The inner cover provides an upward air flow and comfortable indoor climate (Coanda effect).

    Application

    • Compact transom mounting.
    • Invisible mounting behind the facing brick.
    • Wind-loaded applications such as high-rise buildings (up to 40m) and coastal apartment buildings.
    • Both (major) renovation and new build projects.

    Material

    • Aluminium : EN AW – 6063 T66
    • Plastic parts: ABS and PVC (impact-resistant, colourfast and weatherproof)
    • Damping foam AK(+): acoustic foam 34 kg/m³

    Finish / Surface treatment

    • Powder coating (enamelled polyester powder coating): according to Qualicoat Seaside type A, layer thickness 60-80 µm
      • DUCO300RAL (gloss, matt or fine-textured)
    • Colour of end caps = white / black

    Technical specifications

    Fitting depths:

    Type

    Recess depth (mm)

    Medio

    115 mm

    Alto

    165 mm

    Largo

    215 mm

    Ventilation values:

    Type

    Airflow (Q) in l/s/m at …

    Airflow (Q) in m3/h/m at …

    Equivalent area at 1 Pa (mm2/m)

    Geometrical free area (mm2/m)

    1 Pa

    2 Pa

    10 Pa

    20 Pa

    1 Pa

    2 Pa

    10 Pa

    20 Pa

    TopVent CK SR

    12,3

    17,3

    20,7

    22,6

    44,2

    62,2

    74,6

    81,5

    15616,1

    17000

    TopVent CK SR AK

    12,6

    19,2

    19,3

    19,0

    45,4

    69,0

    69,4

    68,3

    16040,1

    17000

    TopVent CK SR AK+

    7,6

    10,4

    11,8

    13,9

    27,3

    37,3

    42,4

    50,1

    9645,2

    12000


    Sound reduction:

    Type

    Sound absorption Dn,e,W (C;Ctr) in dB

    OPEN position

    CLOSED position

    Medio

    Alto

    Largo

    Medio

    Alto

    Largo

    TopVent CK SR

    28 (0;-1)

    48 (-1;-2)

    TopVent CK SR AK

    33 (-1;-2)

    35 (-1;-2)

    37 (-1;-2)

    51 (-1;-3)

    55 (0;-3)

    54 (0;-3)

    TopVent CK SR AK+

    36 (-2;-3)

    38 (-1;-3)

    40 (0;-2)

    52 (-1;-3)

    56 (-1;-4)

    59 (-1;-5)

    All octave band values (in dB) are freely available from DUCO ‘Ventilation & Sun Control’.

    F-Factor values

    Type

    TopVent CK SR

    TopVent CK SR AK

    TopVent CK SR AK+

    Medio

    0,61

    0,74

    0,77

    Alto

    0,66

    0,79

    0,81

    Largo

    0,68

    0,81

    0,84

    Leakage rate at 50 Pa (Q1c,50Pa): 0,200 m³/h*m

    Wind tightness (class): 4 (EN 12207)

    Water tightness (in closed position): 1350 Pa

    Water tightness (in open position): 50 Pa

    Thermal break: Yes

    Insect protection: Removable, punched internal louvre grille

    Substraction of glass height: 0 mm

    Vent height: 61,4 mm

    Built-in height: 65 mm

    Surface area: 0,060 m²/m

    Visible outside opening: 19 mm

    Dimension X: Medio: 120 mm

    Alto: 170 mm

    Largo: 220 mm

    Total fitting depth: Medio: 167 mm

    Alto: 217 mm

    Largo: 267 mm

    Maximum vent length under warranty: 4000 mm

    Split flap from 2050 mm grille length.

    Operation: …

    In steps, manually

    In steps, with rod


    Nature of the agreement

    Presumed quantity (PQ)

    Measurement method

    Unit of measurement: mm

    Measurement code:

    For commercial and technical assistance (assembly and installation instructions, spare parts lists, calculations, etc.), please contact your regional dealer or the DUCO 'Ventilation & Sun Control' project department.

Technical specification
  • Unique ref.topvent-ck
  • Product familyWindow Ventilation
  • Product groupStandard Window Vents
  • TypeBuilding Material
  • Date of publishing2025-01-06
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Non Mechanical Ventilation

Region availability

Europe
Belgium
Netherlands
United Kingdom