Publish your products
Privacy Panel Childcare (PCC)
DuraCube

Privacy Panel Childcare (PCC)

The DuraCube Privacy Panel – Childcare is designed specifically to comply with NCC: F2.5c to separate children’s toilets at early childhood centres. The pedestal legs provide structural strength and enables easy cleaning with a mop and hose. The system is quick and easy to assemble, reducing installation time.

Specification
  • How to specify

    Product: DuraCube Privacy Panel – Childcare (PCC)

    Board Selection, Panels: DuraSafe 13mm compact laminate – Select colour

    Mounting: Floor mount with adjustable 200mm aluminium pedestal legs

    Typical Height: 1000mm AFFL

    Typical Width: 800mm

Technical specification
  • Unique ref.privacy-panel-childcare-pcc
  • Product familyPrivacy Panels
  • Product groupPrivacy Panels
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainLaminate
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategorySanitary - Screens & Dividers

Region availability

Oceania
Australia