Publish your products
Architec Bathtub White 1525x813 mm - 700353
Architec Bathtub White 1525x813 mm - 700353
Architec Bathtub White 1525x813 mm - 700353
Architec Bathtub White 1525x813 mm - 700353
Architec Bathtub White 1525x813 mm - 700353
Architec Bathtub White 1525x813 mm - 700353
    DURAVIT AG

    Architec Bathtub White 1525x813 mm - 700353

    • Made of shock- and impact-resistant plastic with a pleasantly warm, smooth and pore-free surface (sanitary acrylic)
    • Seamless acrylic panel, as if from a single cast
    • with overflow
    Specification
    • Duravit Architec Bathtub, Rectangular, Type of installation: Niche, Seamless acrylic panel, White, Material: Sanitary acrylic, Number of backrests: 1 Left, Incl. support frame, Overflow: Yes, Waste outlet position: Right, Overflow position: Foot end, Capacity: 130 l, Internal depth: 480 mm, Height with panel: 490 mm - 700353000000090
    Technical specification
    • Unique ref.architec-bathtub-white-1525x813-mm-700353
    • Product familyTubs + spa
    • Product groupBathtubs
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)470
    • Width (mm)1525
    • Depth (mm)813
    Related
    • Material mainAcrylic
    • Weight Net (Kg)43
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011609
    • ETIM NameBath
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit