Publish your products
D-Neo Single lever washbasin mixer - DE1030
D-Neo Single lever washbasin mixer - DE1030
D-Neo Single lever washbasin mixer - DE1030
D-Neo Single lever washbasin mixer - DE1030
D-Neo Single lever washbasin mixer - DE1030
D-Neo Single lever washbasin mixer - DE1030
    DURAVIT AG

    D-Neo Single lever washbasin mixer - DE1030

    4.9 out of 5 stars4.9(7 reviews)
    • Easy-care and durable chrome surface
    • Faucet with increased discharge for plenty of freedom of movement between basin and faucet
    • Flexible connecting hoses
    • Flexible: the aerator with its +/- 10° adjustable jet prevents spraying (adjustable aerator)
    • Floor installation
    • Generous projection (139 mm) for improved comfort while washing
    • Ideal for single bore faucets
    • One handle
    • Outlet drain with pull rod to easily open and close basin
    • Pleasantly soft and full jet: air-enriched water prevents uncontrolled spraying
    • Suitable for operation with a continuous-flow heater
    • Sustainable and hygienic: smooth and durable ceramic cartridge
    • Thanks to the height, ideal for combination with washbowl without faucet deck
    • The temperature limit can be individually adjusted to protect against excessively high temperatures
    • Water-saving: flow rate of max. 5 litres per minute (at 3 bar)
    Specification
      • Duravit D-Neo single lever basin mixer L, Waste set, Chrome, 50x270x184 mm, Projection: 139 mm, Dimension of connection hose: 3/8", Aerator adjustable - DE1030001010
      • Duravit D-Neo single lever basin mixer L, Chrome, 50x270x184 mm, Projection: 139 mm, Dimension of connection hose: 3/8", Aerator adjustable - DE1030002010
    Technical specification
    • Unique ref.d-neo-single-lever-washbasin-mixer-de1030
    • Product familyWashbasins
    • Product groupSingle lever washbasin mixer
    • TypeObject (single object)
    • Date of publishing2021-05-05
    • Edition number1
    • Height (mm)270
    • Width (mm)50
    • Depth (mm)184
    Related
    • Material mainChrome
    • Designed inGermany
    • Weight Net (Kg)1.89
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEG017610
    • ETIM NameSanitary taps
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Africa
    Algeria
    Angola
    Benin
    Botswana
    Burkina Faso
    Burundi
    Cameroon
    Cape Verde
    Central African Republic
    Chad
    Comoros
    Côte d'Ivoire
    Democratic Republic of the Congo
    Djibouti
    Egypt
    Equatorial Guinea
    Eritrea
    Eswatini
    Ethiopia
    Gabon
    Ghana
    Guinea
    Guinea-Bissau
    Kenya
    Lesotho
    Liberia
    Libya
    Madagascar
    Malawi
    Mali
    Mauritania
    Mauritius
    Mayotte
    Morocco
    Mozambique
    Namibia
    Niger
    Nigeria
    Republic of the Congo
    Reunion
    Rwanda
    Saint Helena
    São Tomé and Príncipe
    Senegal
    Seychelles
    Sierra Leone
    Somalia
    South Africa
    South Sudan
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit