Publish your products
DuraStyle Toilet seat 379x507x43 mm - 006239
DuraStyle Toilet seat 379x507x43 mm - 006239
DuraStyle Toilet seat 379x507x43 mm - 006239
DuraStyle Toilet seat 379x507x43 mm - 006239
DuraStyle Toilet seat 379x507x43 mm - 006239
DuraStyle Toilet seat 379x507x43 mm - 006239
DuraStyle Toilet seat 379x507x43 mm - 006239
    DURAVIT AG

    DuraStyle Toilet seat 379x507x43 mm - 006239

    • Drop-in installation
    • Made of high-quality Duroplast: durable, easy-care material, dust-, water- and dirt-repellent, antistatic and UV light-resistant
    • Suitable for barrier-free applications
    • Toilet seat and lid can only be removed with a tool
    • With a continuous hinge rod, ensuring sturdiness and stability
    • With slow close for gentle, silent closure of seat and lid
    Specification
      • Duravit DuraStyle Toilet seat, White High Gloss, Automatic close, 379x507x43 mm - 0062390000
    Technical specification
    • Unique ref.DuraStyle-Toilet-seat-379x507x43-mm-006239
    • Product familyToilets
    • Product groupToilet seat
    • TypeObject (single object)
    • Date of publishing2023-03-29
    • Edition number1
    • Height (mm)43
    • Width (mm)379
    • Depth (mm)507
    Related
    • Material mainPlastic
    • Material secondaryDuroplast
    • Designed inGermany
    • Manufactured inBulgaria
    • Weight Net (Kg)3.1
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011196
    • ETIM NameToilet seat
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_93
    • Uniclass 2015 DescriptionUrinal and WC fittings
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats
    • CSI UniFormat II CodeD2030
    • CSI UniFormat II TitleSanitary Waste

    Region availability

    Africa
    Algeria
    Angola
    Benin
    Botswana
    Burkina Faso
    Burundi
    Cameroon
    Cape Verde
    Central African Republic
    Chad
    Comoros
    Côte d'Ivoire
    Democratic Republic of the Congo
    Djibouti
    Egypt
    Equatorial Guinea
    Eritrea
    Eswatini
    Ethiopia
    Gabon
    Ghana
    Guinea
    Guinea-Bissau
    Kenya
    Lesotho
    Liberia
    Libya
    Madagascar
    Malawi
    Mali
    Mauritania
    Mauritius
    Mayotte
    Morocco
    Mozambique
    Namibia
    Niger
    Nigeria
    Republic of the Congo
    Reunion
    Rwanda
    Saint Helena
    São Tomé and Príncipe
    Senegal
    Seychelles
    Sierra Leone
    Somalia
    South Africa
    South Sudan
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit