Publish your products
Showers & Accessoires Shower hose Bronze Brushed - UV0610007
DURAVIT AG

Showers & Accessoires Shower hose Bronze Brushed - UV0610007

  • Kink-proof shower hose with anti-twist protection
Specification
  • Duravit Showers & Accessories Shower hose Bronze Brushed Rotation lock: Yes Nut shape: Conical 1600 mm - UV0610007004
Technical specification
  • Unique ref.shower-hose-uv0610007
  • Product familyAccessories
  • Product groupShower hose
  • TypeObject (single object)
  • Date of publishing2025-04-09
  • Edition number1
  • Height (mm)23
  • Width (mm)1600
  • Depth (mm)23
Related
  • Material mainPlastic
  • Manufactured inGermany
  • Weight Net (Kg)0.345
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011535
  • ETIM NameShower hose
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit