Publish your products
Color Commander Flush Mount 47"
Color Commander Flush Mount 47"
Color Commander Flush Mount 47"
Color Commander Flush Mount 47"
Color Commander Flush Mount 47"
Color Commander Flush Mount 47"

    Color Commander Flush Mount 47"

    The Color Commander Flush Mount 47" is a sculptural, multi-tier linear ceiling fixture built from high-gauge aluminum and solid brass. Three 47 inch tiers stack four inches apart beneath a 5 x 1.5 inch canopy, for an overall height of 16 inches from the ceiling. Each tier sits on a swivel and can be rotated independently, so the fixture can run parallel as a single linear form or fan out into a staggered composition. It is available in 14 colors and weighs ten pounds. Its six bulbs spread light along the full length of the fixture.

    The fixture has six E26 medium-base sockets, each rated for a maximum of fifteen watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for dry locations in the United States and Canada. Its length and low profile suit long surfaces under standard-height ceilings: over a dining table or kitchen island, above a restaurant communal table or bar, across a conference room table, or over a boutique retail counter. It also comes in a 29 inch size and as a suspended chandelier, so the same form can scale from a breakfast nook to a hotel lobby.

    Specification
    • Dimensions

      As shown without bulbs:
      Tier Length: 47"
      Vertical Distance Between Tiers: 4"
      Canopy Size: 5" x 1.5"

      Hanging Height

      16".

      Weight

      10 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      6 sockets · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for dry locations in United States and Canada.

    Technical specification
    • Unique ref.color-commander-flush-mount-47
    • Product familyCommander Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-10-22
    • Edition number1
    • Height (inches)16
    • Width (inches)47
    • Depth (inches)47
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)10
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States