Publish your products
Color Scepter Sconce 18"
Color Scepter Sconce 18"
Color Scepter Sconce 18"
Color Scepter Sconce 18"
Color Scepter Sconce 18"
Color Scepter Sconce 18"

    Color Scepter Sconce 18"

    The Color Scepter Sconce 18 Inch is a minimalist wall sconce with a slim profile that sits close to the wall. CNC-machined aluminum and brass construction gives it sharp, defined edges and a contemporary look. Powder-coated in a choice of 14 colors and three finishes: brass, nickel, or black.

    At 18 inches tall, it suits the top of a bathroom mirror, either side of a foyer entrance, or a hallway run in pairs. Well-suited to bathrooms, entries, corridors, and hospitality interiors. Well-suited to both residential and commercial interiors. Also available in standard finishes as the Scepter Sconce 18 Inch.

    Specification
    • Dimensions: Height: 18", Depth: 3.5", Backplate: 5"

      Height: 457mm

      Depth: 89mm

      Weight: 3810g

      Primary material: Brass

      Secondary material: Steel

    Technical specification
    • Unique ref.color-scepter-sconce-18
    • Product familyScepter Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    • Height (mm)457
    • Depth (mm)89
    Related
    • Material mainBrass
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Kg)3810
    Classification
    • BIMobject CategoryLighting - Surface Mounted

    Region availability

    North America
    Canada
    United States